A 9Y31-0864
Priced Per 100 Pieces
0.2502" Dia. X 2" Long 416 StainlessSteel Dowel Pin
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $130.75 | 13 wks |
| 10 - 24 | $126.24 | 13 wks |
| 25 - 49 | $122.63 | 13 wks |
| 50 - 99 | $119.57 | 13 wks |
| 100+ | Request for Quote |
$130.75
Availability: 4.66 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Condition | Hardened (RC36-42) |
|---|---|
| Length (L) | 2 Inch |
| Pin Diameter | 0.2502 Inch |
| Tolerance Diameter | +/-.0001 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities