A 9Y31-0832
Priced Per 100 Pieces
0.2502" Dia. X 1" Long 416 StainlessSteel Dowel Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $58.92 | 10 wks |
10 - 24 | $55.95 | 10 wks |
25 - 49 | $53.77 | 10 wks |
50 - 99 | $52.16 | 10 wks |
100+ | Request for Quote |
$58.92
Availability: 2.51 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Hardened (RC36-42) |
---|---|
Length (L) | 1 Inch |
Pin Diameter | 0.2502 Inch |
Tolerance Diameter | +/-.0001 Inch |