A 9Y31-0640
Priced Per 100 Pieces
0.1877" Dia. X 1.25" Long 416 StainlessSteel Dowel Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $52.32 | 13 wks |
10 - 24 | $49.62 | 13 wks |
25 - 49 | $47.6 | 13 wks |
50 - 99 | $46.15 | 13 wks |
100+ | Request for Quote |
$52.32
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Hardened (RC36-42) |
---|---|
Length (L) | 1.25 Inch |
Pin Diameter | 0.1877 Inch |
Tolerance Diameter | +/-.0001 Inch |