A 9Y31-0532
Priced Per 100 Pieces
0.1564" Dia. X 1" Long 416 StainlessSteel Dowel Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $35.62 | 10 wks |
10 - 24 | $33.38 | 10 wks |
25 - 49 | $31.76 | 10 wks |
50 - 99 | $30.7 | 10 wks |
100+ | Request for Quote |
$35.62
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Hardened (RC36-42) |
---|---|
Length (L) | 1 Inch |
Pin Diameter | 0.1564 Inch |
Tolerance Diameter | +/-.0001 Inch |