A 9Y31-0332
Priced Per 100 Pieces
0.0939" Dia. X 1" Long 416 StainlessSteel Dowel Pin
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $24.34 | 13 wks |
| 10 - 24 | $22.51 | 13 wks |
| 25 - 49 | $21.22 | 13 wks |
| 50 - 99 | $20.43 | 13 wks |
| 100+ | Request for Quote |
$24.34
Availability: 0.24 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Condition | Hardened (RC36-42) |
|---|---|
| Length (L) | 1 Inch |
| Pin Diameter | 0.094 Inch |
| Tolerance Diameter | +/-.0001 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities