A 9Y31-0320
Priced Per 100 Pieces
0.0939" Dia. X 0.625" Long 416 StainlessSteel Dowel Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $20.40 | 10 wks |
10 - 24 | $18.83 | 10 wks |
25 - 49 | $17.73 | 10 wks |
50 - 99 | $17.04 | 10 wks |
100+ | Request for Quote |
$20.40
Availability: 0.9 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Hardened (RC36-42) |
---|---|
Length (L) | 0.625 Inch |
Pin Diameter | 0.094 Inch |
Tolerance Diameter | +/-.0001 Inch |