A 9Y31-0314
Priced Per 100 Pieces
0.0939" Dia. X 0.437" Long 416 StainlessSteel Dowel Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $20.09 | 10 wks |
10 - 24 | $18.55 | 10 wks |
25 - 49 | $17.45 | 10 wks |
50 - 99 | $16.77 | 10 wks |
100+ | Request for Quote |
$20.09
Availability: 1.31 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Hardened (RC36-42) |
---|---|
Length (L) | 0.437 Inch |
Pin Diameter | 0.094 Inch |
Tolerance Diameter | +/-.0001 Inch |