A 9Y31-0214
Priced Per 100 Pieces
0.0627" Dia. X 0.437" Long 416 StainlessSteel Dowel Pin
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $20.56 | 13 wks |
| 10 - 24 | $18.95 | 13 wks |
| 25 - 49 | $17.81 | 13 wks |
| 50 - 99 | $17.12 | 13 wks |
| 100+ | Request for Quote |
$20.56
Availability: 0.69 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Condition | Hardened (RC36-42) |
|---|---|
| Length (L) | 0.437 Inch |
| Pin Diameter | 0.0627 Inch |
| Tolerance Diameter | +/-.0001 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities