A 9Y31-0208
Priced Per 100 Pieces
0.0627" Dia. X 0.25" Long 416 StainlessSteel Dowel Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $19.17 | 10 wks |
10 - 24 | $17.67 | 10 wks |
25 - 49 | $16.6 | 10 wks |
50 - 99 | $15.97 | 10 wks |
100+ | Request for Quote |
$19.17
Availability: 6.2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Hardened (RC36-42) |
---|---|
Length (L) | 0.25 Inch |
Pin Diameter | 0.0627 Inch |
Tolerance Diameter | +/-.0001 Inch |