A 9Y28-25
Stainless Steel (PH15-7) Internal Ring for 0.25" Housing Dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $137.77 | 11 wks |
10 - 24 | $115.79 | 11 wks |
25 - 49 | $68.69 | 11 wks |
50 - 99 | $54.05 | 11 wks |
100+ | Request for Quote |
$137.77
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | None |
---|---|
Free Dia. (A) | 0.28 |
Groove Dia. (G) | 0.268 |
Groove Width (w) | 0.018 |
Housing Dia. (D) | 0.25 |
Material | Stainless Steel (PH15-7) |
Max.ring Thrust(lbs) | 1280 |
Ring Clearance (I.D.) | 0.11 |
Ring Thickness (T) | 0.015 |
Unit Price (Pcs. / Pack) | 100 |
Substitute Part | S7300YFN000-25H |