A 9Y28-100
Stainless Steel (PH15-7) Internal Ring for 1" Housing Dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $187.57 | 11 wks |
10 - 24 | $172.98 | 11 wks |
25 - 49 | $109.23 | 11 wks |
50 - 99 | $91.98 | 11 wks |
100+ | Request for Quote |
$187.57
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | None |
---|---|
Free Dia. (A) | 1.111 |
Groove Dia. (G) | 1.066 |
Groove Width (w) | 0.046 |
Housing Dia. (D) | 1 |
Material | Stainless Steel (PH15-7) |
Max.ring Thrust(lbs) | 19000 |
Ring Clearance (I.D.) | 0.67 |
Ring Thickness (T) | 0.042 |
Unit Price (Pcs. / Pack) | 100 |