A 9X93-SO103227
0.422" lg, #10-32 THD, Stainless Steel Socket Head Set Screw.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.13 | 8 wks |
25 - 49 | $1.91 | 8 wks |
50 - 99 | $1.82 | 8 wks |
100 - 249 | $1.54 | 8 wks |
250+ | Request for Quote |
$2.13
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Socket |
---|---|
Finish | None |
Material | Stainless Steel |
Overall Length (L) | 0.422 |
Thread Size (#) | #10-32 |
Tip Configuration | Nylon |
Substitute Part | S7055Y-G88-29 |