A 9X93-SO083215

0.234" lg, #8-32 THD, Stainless Steel Socket Head Set Screw.
Qty Range Price/Unit Ships Within
1 - 24 $2.10 5 wks
25 - 49 $1.88 5 wks
50 - 99 $1.8 5 wks
100 - 249 $1.5 5 wks
250+ Request for Quote
$2.10

Availability: 11 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Drive Type Socket
Finish None
Material Stainless Steel
Overall Length (L) 0.234
Thread Size (#) #8-32
Tip Configuration Nylon
Substitute Part S7054Y-G88-24

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team