A 9X49-0832
0.250" Wide, 1.00" O.D., 303 Stainless Woodruff Key
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $6.41 | 4 wks |
25 - 99 | $5.37 | 4 wks |
100 - 249 | $4.47 | 4 wks |
250 - 499 | $4.05 | 4 wks |
500+ | Request for Quote |
$6.41
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Chord Length | 0.9923 |
---|---|
Heigth | 0.438 |
Key Diameter (B) | 1 |
Width (thickness) (A) | 0.25(+0.001/-0.0) |