A 9X49-0420
0.125" Wide, 0.625" O.D., 303 Stainless Woodruff Key
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.18 | 11 wks |
25 - 99 | $2.57 | 11 wks |
100 - 249 | $2.09 | 11 wks |
250 - 499 | $1.87 | 11 wks |
500+ | Request for Quote |
$3.18
Availability: 15 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Chord Length | 0.6126 |
---|---|
Heigth | 0.2505 |
Key Diameter (B) | 0.625 |
Width (thickness) (A) | 0.125(+0.001/-0.0) |