A 9X49-0316
0.0938" Wide, 0.5" O.D., 303 Stainless Woodruff Key
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.80 | 6 wks |
25 - 99 | $2.18 | 6 wks |
100 - 249 | $1.75 | 6 wks |
250 - 499 | $1.54 | 6 wks |
500+ | Request for Quote |
$2.80
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Chord Length | 0.4911 |
---|---|
Heigth | 0.203 |
Key Diameter (B) | 0.5 |
Width (thickness) (A) | 0.0938(+0.001/-0.0) |