A 9X49-0216
0.0625" Wide, 0.5" O.D., 303 Stainless Woodruff Key
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $3.14 | 11 wks |
| 25 - 99 | $2.5 | 11 wks |
| 100 - 249 | $2.01 | 11 wks |
| 250 - 499 | $1.78 | 11 wks |
| 500+ | Request for Quote |
$3.14
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Chord Length | 0.4911 |
|---|---|
| Heigth | 0.203 |
| Key Diameter (B) | 0.5 |
| Width (thickness) (A) | 0.0625(+0.001/-0.0) |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities