A 9X49-0210

0.0625" Wide, 0.312" O.D., 303 Stainless Woodruff Key
Qty Range Price/Unit Ships Within
1 - 24 $3.04 5 wks
25 - 99 $2.37 5 wks
100 - 249 $1.9 5 wks
250 - 499 $1.68 5 wks
500+ Request for Quote
$3.04

Availability: 20 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Chord Length 0.3104
Heigth 0.14
Key Diameter (B) 0.312
Material 303 Stainless Steel
Width (thickness) (A) 0.0625(+0.001/-0.0)

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team