A 9X43-F1712
Round Spacer With .171 Bore, 0.375(OD), Made from Stainless Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.32 | 11 wks |
25 - 99 | $1.47 | 11 wks |
100 - 249 | $1.11 | 11 wks |
250 - 999 | $0.91 | 11 wks |
1000+ | Request for Quote |
$2.32
Availability: 38 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Configuration | Round |
---|---|
Bore Configuration | Plain Bore |
Dim. Across Flats | N/A |
Finish | None |
Inside Diameter (inch) | .171 |
Length (in) | 0.38 |
Material | Stainless Steel |
Outside Dia. (d) | 0.3750 |
Substitute Part | S5924Y-SO21-31 |