A 9X43-F1416A

Round Spacer With .140 Bore, 0.375(OD), Made from Stainless Steel
Qty Range Price/Unit Ships Within
1 - 24 $2.79 4 wks
25 - 99 $1.9 4 wks
100 - 249 $1.5 4 wks
250 - 999 $1.26 4 wks
1000+ Request for Quote
$2.79

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Configuration Round
Bore Configuration Plain Bore
Dim. Across Flats N/A
Finish None
Inside Diameter (inch) .140
Length (in) 0.5
Material Stainless Steel
Outside Dia. (d) 0.3750
Substitute Part S5924Y-SO21-15

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team