A 9X43-E83232
Hexagonal Spacer With #8-32 Thread, Made from Stainless Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.24 | 6 wks |
25 - 99 | $2.85 | 6 wks |
100 - 249 | $2.59 | 6 wks |
250 - 999 | $2.43 | 6 wks |
1000+ | Request for Quote |
$3.24
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Configuration | Hexagonal |
---|---|
Bore Configuration | Threaded Bore |
Dim. Across Flats | 0.2500 |
Finish | Clear Passivated |
Inside Diameter (inch) | #8-32 |
Length (in) | 1 |
Material | Stainless Steel |
Outside Dia. (d) | N/A |
Substitute Part | S5920Y-SO07-24 |