A 9X43-E44016
Hexagonal Spacer With #4-40 Thread, Made from Stainless Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.83 | 12 wks |
25 - 99 | $1.51 | 12 wks |
100 - 249 | $1.31 | 12 wks |
250 - 999 | $1.2 | 12 wks |
1000+ | Request for Quote |
$1.83
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Configuration | Hexagonal |
---|---|
Bore Configuration | Threaded Bore |
Dim. Across Flats | 0.1875 |
Finish | Clear Passivated |
Inside Diameter (inch) | #4-40 |
Length (in) | 0.5 |
Material | Stainless Steel |
Outside Dia. (d) | N/A |
Substitute Part | S5920Y-SO07-03 |