A 9X43-A63232

Round Spacer With #6-32 Thread, 0.25(OD), Made from 303 Stainless Steel
Qty Range Price/Unit Ships Within
1 - 24 $1.79 6 wks
25 - 99 $1.43 6 wks
100 - 249 $1.21 6 wks
250 - 999 $1.1 6 wks
1000+ Request for Quote
$1.79

Availability: 8 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Configuration Round
Bore Configuration Threaded Bore
Dim. Across Flats N/A
Finish None
Inside Diameter (inch) #6-32
Length (in) 1
Material 303 Stainless Steel
Outside Dia. (d) 0.2500
Substitute Part S5923Y-SO16-10

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team