A 9X43-A63216

Round Spacer With #6-32 Thread, 0.25(OD), Made from 303 Stainless Steel
Qty Range Price/Unit Ships Within
1 - 24 $1.65 6 wks
25 - 99 $1.29 6 wks
100 - 249 $1.1 6 wks
250 - 999 $0.98 6 wks
1000+ Request for Quote
$1.65

Availability: 297 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Configuration Round
Bore Configuration Threaded Bore
Dim. Across Flats N/A
Finish None
Inside Diameter (inch) #6-32
Length (in) 0.5
Material 303 Stainless Steel
Outside Dia. (d) 0.2500
Substitute Part S5923Y-SO16-06

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team