A 9X43-A44008
Round Spacer With #4-40 Bore, 0.1875(OD), Made from 303 Stainless Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.43 | 6 wks |
25 - 99 | $1.11 | 6 wks |
100 - 249 | $0.93 | 6 wks |
250 - 999 | $0.83 | 6 wks |
1000+ | Request for Quote |
$1.43
Availability: 93 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Configuration | Round |
---|---|
Bore Configuration | Threaded Bore |
Dim. Across Flats | N/A |
Finish | None |
Inside Diameter (inch) | #4-40 |
Length (in) | 0.25 |
Outside Dia. (d) | 0.1875 |
Substitute Part | S5923Y-SO16-01 |