A 9X40-0812
1/4 (W) X 1/4 (H), 300 Series Stainless Steel Key Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $8.42 | 11 wks |
5 - 9 | $7.18 | 11 wks |
10 - 24 | $5.96 | 11 wks |
25 - 49 | $5.33 | 11 wks |
50+ | Request for Quote |
$8.42
Availability: 38 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | None |
---|---|
Heigth (W₁) | 0.25(+0.002/-0.0) Inch |
Length | 12 Inch |
Material | 300 Series Stainless Steel |
Width (W₂) | 0.25(+0.002/-0.0) Inch |