A 9X40-0412
1/8 (W) X 1/8 (H), 300 Series Stainless Steel Key Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $4.00 | 11 wks |
5 - 9 | $3.35 | 11 wks |
10 - 24 | $2.74 | 11 wks |
25 - 49 | $2.43 | 11 wks |
50+ | Request for Quote |
$4.00
Availability: 32 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | None |
---|---|
Heigth (W₁) | 0.125(+0.002/-0.0) Inch |
Length | 12 Inch |
Material | 300 Series Stainless Steel |
Width (W₂) | 0.125(+0.002/-0.0) Inch |