A 9X31-0832
Priced Per 100 Pieces
0.25" Dia. X 1" Long 300 Series Stainless Steel Dowel Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $61.92 | 4 wks |
10 - 24 | $60.22 | 4 wks |
25 - 49 | $58.07 | 4 wks |
50 - 99 | $55.92 | 4 wks |
100+ | Request for Quote |
$61.92
Availability: 2.71 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | UnHardened |
---|---|
Length (L) | 1 Inch |
Pin Diameter | 0.25 Inch |
Tolerance Diameter | + 0.0002 Inch |