A 9X31-0656
Priced Per 100 Pieces
0.1875" Dia. X 1.75" Long 300 Series Stainless Steel Dowel Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $38.97 | 4 wks |
10 - 24 | $37.52 | 4 wks |
25 - 49 | $35.91 | 4 wks |
50 - 99 | $34.49 | 4 wks |
100+ | Request for Quote |
$38.97
Availability: 3.6 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | UnHardened |
---|---|
Length (L) | 1.75 Inch |
Pin Diameter | 0.1875 Inch |
Tolerance Diameter | + 0.0002 Inch |