A 9X31-0632
Priced Per 100 Pieces
0.1875" Dia. X 1" Long 300 Series Stainless Steel Dowel Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $25.92 | 4 wks |
10 - 24 | $24.65 | 4 wks |
25 - 49 | $23.4 | 4 wks |
50 - 99 | $22.39 | 4 wks |
100+ | Request for Quote |
$25.92
Availability: 13.78 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | UnHardened |
---|---|
Length (L) | 1 Inch |
Pin Diameter | 0.1875 Inch |
Tolerance Diameter | + 0.0002 Inch |