A 9X31-0624
0.1875" Dia. X 0.75" Long 300 Series Stainless Steel Dowel Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $24.51 | 11 wks |
10 - 24 | $23.29 | 11 wks |
25 - 49 | $22.1 | 11 wks |
50 - 99 | $21.12 | 11 wks |
100+ | Request for Quote |
$24.51
Availability: 9.3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | UnHardened |
---|---|
Length (L) | 0.75 Inch |
Pin Diameter | 0.1875 Inch |
Tolerance Diameter | + 0.0002 Inch |