A 9X31-0612
Priced Per 100 Pieces
0.1875" Dia. X 0.375" Long 300 Series Stainless Steel Dowel Pin
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $26.70 | 11 wks |
| 10 - 24 | $25.36 | 11 wks |
| 25 - 49 | $24.05 | 11 wks |
| 50 - 99 | $22.99 | 11 wks |
| 100+ | Request for Quote |
$26.70
Availability: 0.86 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Condition | UnHardened |
|---|---|
| Length (L) | 0.375 Inch |
| Pin Diameter | 0.1875 Inch |
| Tolerance Diameter | + 0.0002 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities