A 9X31-0406
Priced Per 100 Pieces
0.1250" Dia. X 0.188" Long 300 Series Stainless Steel Dowel Pin
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $32.18 | 11 wks |
| 10 - 24 | $30.67 | 11 wks |
| 25 - 49 | $29.17 | 11 wks |
| 50 - 99 | $27.92 | 11 wks |
| 100+ | Request for Quote |
$32.18
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Condition | UnHardened |
|---|---|
| Length (L) | 0.188 Inch |
| Pin Diameter | 0.125 Inch |
| Tolerance Diameter | + 0.0002 Inch |
| Substitute Part | S7208Y-G79-43 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities