A 9X31-0314
Priced Per 100 Pieces
0.0937" Dia. X 0.438" Long 300 Series Stainless Steel Dowel Pin
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $17.62 | 11 wks |
| 10 - 24 | $16.53 | 11 wks |
| 25 - 49 | $15.54 | 11 wks |
| 50 - 99 | $14.81 | 11 wks |
| 100+ | Request for Quote |
$17.62
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Condition | UnHardened |
|---|---|
| Length (L) | 0.438 Inch |
| Pin Diameter | 0.0937 Inch |
| Tolerance Diameter | + 0.0002 Inch |
| Substitute Part | S7206Y-G79-35 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities