A 9X31-0220
Priced Per 100 Pieces
0.0625" Dia. X 0.625" Long 300 Series Stainless Steel Dowel Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $16.02 | 11 wks |
10 - 24 | $15.03 | 11 wks |
25 - 49 | $14.13 | 11 wks |
50 - 99 | $13.46 | 11 wks |
100+ | Request for Quote |
$16.02
Availability: 1.34 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | UnHardened |
---|---|
Length (L) | 0.625 Inch |
Pin Diameter | 0.0625 Inch |
Tolerance Diameter | + 0.0002 Inch |
Substitute Part | S7204Y-G79-24 |