A 9X31-0118

Priced Per 100 Pieces

0.0312" Dia. X 0.562" Long 300 Stainless Steel Dowel Pin
Qty Range Price/Unit Ships Within
1 - 9 $16.02 10 wks
10 - 24 $15.03 10 wks
25 - 49 $14.13 10 wks
50 - 99 $13.46 10 wks
100+ Request for Quote
$16.02

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Condition UnHardened
Length (L) 0.562 Inch
Material 303 Stainless Steel
Pin Diameter 0.0312 Inch
Tolerance Diameter + 0.0002 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team