A 9X26-025610
Priced Per 100 Pieces
0.31" length, #2-56 Thread, 303 stainless steel socket head cap screw
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $19.55 | 11 wks |
| 10 - 24 | $16.52 | 11 wks |
| 25 - 49 | $14.78 | 11 wks |
| 50+ | $13.15 | 11 wks |
$19.55
Availability: 57 unit(s) in stock available to ship now.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Drive Type | Socket |
|---|---|
| Finish | None |
| Head Style | Round |
| Thread Length (L) | 0.3125 Inch |
| Thread Size (#) | #2-56 |
| Substitute Part | S7061YF0030-10 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities