A 9X25-1020

1/4-20 Thread, 0.312" Shoulder Dia., 0.625" Length Shoulder Screw
Qty Range Price/Unit Ships Within
1 - 24 $3.65 5 wks
25 - 99 $3.07 5 wks
100 - 249 $2.73 5 wks
250 - 999 $2.5 5 wks
1000+ Request for Quote
$3.65

Availability: 115 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Drive Type Socket
Head Diameter (D) 0.5 Inch
Head Type Round
Height Of Head (H) 0.219
Material 303 Stainless Steel
Shoulder Dia. (E) 0.312 Inch
Shoulder Length (L) 0.625 Inch
Thread Class Commercial Quality
Thread Length (S) 0.4375 Inch
Thread Size 1/4-20 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team