A 9X25-0820
#10-32 Thread, 0.25" Shoulder Dia., 0.625" Length Shoulder Screw
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.80 | 5 wks |
25 - 99 | $2.28 | 5 wks |
100 - 249 | $2.01 | 5 wks |
250 - 999 | $1.8 | 5 wks |
1000+ | Request for Quote |
$2.80
Availability: 83 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Socket |
---|---|
Head Diameter (D) | 0.375 Inch |
Head Type | Round |
Height Of Head (H) | 0.188 |
Shoulder Dia. (E) | 0.25 Inch |
Shoulder Length (L) | 0.625 Inch |
Thread Class | Commercial Quality |
Thread Length (S) | 0.25 Inch |
Thread Size | #10-32 Inch |