A 9X21-I38B
Internal Lock Washer, 3/8 Screw Size, 0.5625in. Outside Diameter, .036in. Thick, Material- Stainless Steel.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $55.98 | 4 wks |
10 - 24 | $48.74 | 4 wks |
25 - 49 | $44.55 | 4 wks |
50+ | $40.15 | 4 wks |
$55.98
Availability: 0 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Stainless Steel |
---|---|
Material Thickness (T) | 0.036 Inch |
Outside Dia. (O.D.) | 0.5625 Inch |
Screw Size | 3/8 |
Unit Price (Pcs. / Pack) | 100 |
Washer Type | Internal |
Substitute Part | S7518Y-G96-10 |