A 9X21-I25
Internal Lock Washer, 1/4 Screw Size, 0.46875in. Outside Diameter, .025in. Thick, Material- Stainless Steel.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $9.11 | 8 wks |
10 - 24 | $7.46 | 8 wks |
25 - 49 | $6.52 | 8 wks |
50+ | $5.73 | 8 wks |
$9.11
Availability: 1.05 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Stainless Steel |
---|---|
Material Thickness (T) | 0.025 Inch |
Outside Dia. (O.D.) | 0.46875 Inch |
Screw Size | 1/4 |
Unit Price (Pcs. / Pack) | 100 |
Washer Type | Internal |
Substitute Part | S7516Y-G96-07 |