A 9X21-I10
Internal Lock Washer, #10 Screw Size, 0.375in. Outside Diameter, .022in. Thick, Material- Stainless Steel.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $9.05 | 12 wks |
10 - 24 | $7.41 | 12 wks |
25 - 49 | $6.47 | 12 wks |
50+ | $5.69 | 12 wks |
$9.05
Availability: 0 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Stainless Steel |
---|---|
Material Thickness (T) | 0.022 Inch |
Outside Dia. (O.D.) | 0.375 Inch |
Screw Size | #10 |
Unit Price (Pcs. / Pack) | 100 |
Washer Type | Internal |
Substitute Part | S7515Y-G96-06 |