A 9X21-I02
Internal Lock Washer, #2 Screw Size, 0.1875in. Outside Diameter, .016in. Thick, Material- Stainless Steel.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $8.45 | 4 wks |
10 - 24 | $6.88 | 4 wks |
25 - 49 | $6 | 4 wks |
50+ | $5.27 | 4 wks |
$8.45
Availability: 0 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Stainless Steel |
---|---|
Material Thickness (T) | 0.016 Inch |
Outside Dia. (O.D.) | 0.1875 Inch |
Screw Size | #2 |
Unit Price (Pcs. / Pack) | 100 |
Washer Type | Internal |
Substitute Part | S7511Y-G96-01 |