A 9X21-E38
External Lock Washer, 3/8 Screw Size, 0.6875in. Outside Diameter, .036in. Thick, Material- Stainless Steel.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $15.78 | 4 wks |
10 - 24 | $13.3 | 4 wks |
25 - 49 | $11.85 | 4 wks |
50+ | $10.54 | 4 wks |
$15.78
Availability: 0 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Stainless Steel |
---|---|
Material Thickness (T) | 0.036 Inch |
Outside Dia. (O.D.) | 0.6875 Inch |
Screw Size | 3/8 |
Unit Price (Pcs. / Pack) | 100 |
Washer Type | External |
Substitute Part | S7528Y-G95-06 |