A 9X21-E25
External Lock Washer, 1/4 Screw Size, 0.5in. Outside Diameter, .025in. Thick, Material- Stainless Steel.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $9.93 | 4 wks |
10 - 24 | $8.18 | 4 wks |
25 - 49 | $7.18 | 4 wks |
50+ | $6.32 | 4 wks |
$9.93
Availability: 0 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Stainless Steel |
---|---|
Material Thickness (T) | 0.025 Inch |
Outside Dia. (O.D.) | 0.5 Inch |
Screw Size | 1/4 |
Unit Price (Pcs. / Pack) | 100 |
Washer Type | External |
Substitute Part | S7526Y-G95-05 |