A 9X21-E10
External Lock Washer, #10 Screw Size, 0.40625in. Outside Diameter, .022in. Thick, Material- Stainless Steel.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $6.68 | 11 wks |
10 - 24 | $5.33 | 11 wks |
25 - 49 | $4.59 | 11 wks |
50+ | $3.98 | 11 wks |
$6.68
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Stainless Steel |
---|---|
Material Thickness (T) | 0.022 Inch |
Outside Dia. (O.D.) | 0.40625 Inch |
Screw Size | #10 |
Unit Price (Pcs. / Pack) | 100 |
Washer Type | External |
Substitute Part | S7525Y-G95-04 |