A 9X21-E04
External Lock Washer, #4 Screw Size, 0.25in. Outside Diameter, .016in. Thick, Material- Stainless Steel.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $4.42 | 11 wks |
10 - 24 | $3.39 | 11 wks |
25 - 49 | $2.85 | 11 wks |
50+ | $2.43 | 11 wks |
$4.42
Availability: 0 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Stainless Steel |
---|---|
Material Thickness (T) | 0.016 Inch |
Outside Dia. (O.D.) | 0.25 Inch |
Screw Size | #4 |
Unit Price (Pcs. / Pack) | 100 |
Washer Type | External |
Substitute Part | S7522Y-G95-01 |