A 9X20-38
0.39" I.D., 0.625" O.D., 0.062" Thick flat Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $11.15 | 11 wks |
10 - 24 | $7.73 | 11 wks |
25 - 49 | $6.1 | 11 wks |
50+ | $4.79 | 11 wks |
$11.15
Availability: 0 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | 303 Stainless Steel |
---|---|
Inside Diameter | 0.39 Inch |
Outside Diameter | 0.625 Inch |
Thickness | 0.062 Inch |
Thickness Tolerance | (+/-0.010) |
Substitute Part | S7480Y-G98-9 |