A 9X20-10
0.198" I.D., 0.437" O.D., 0.062" Thick flat Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $8.58 | 11 wks |
10 - 24 | $5.79 | 11 wks |
25 - 49 | $4.44 | 11 wks |
50+ | $3.43 | 11 wks |
$8.58
Availability: 7.4 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | 303 Stainless Steel |
---|---|
Inside Diameter | 0.198 Inch |
Outside Diameter | 0.437 Inch |
Thickness | 0.062 Inch |
Thickness Tolerance | (+/-0.010) |
Substitute Part | S7450Y-G98-6 |