A 9X20-02
0.089" I.D., 0.187" O.D., 0.025" Thick flat Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $19.15 | 4 wks |
10 - 24 | $15.08 | 4 wks |
25 - 49 | $12.97 | 4 wks |
50+ | $11.14 | 4 wks |
$19.15
Availability: 0 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | 303 Stainless Steel |
---|---|
Inside Diameter | 0.089 Inch |
Outside Diameter | 0.187 Inch |
Thickness | 0.025 Inch |
Thickness Tolerance | (+/-0.010) |
Substitute Part | S7410Y-G98-2 |